E8333L1_WD_G2

AvatarOn, 3 switches, 16AX, 250V, 1 way, Wood

1/1
E8333L1_WD_G2

AvatarOn, 3 switches, 16AX, 250V, 1 way, Wood

In stock
Commercial Reference
E8333L1_WD_G2
SGD 35.20
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, 3 switches, 16AX, 250V, 1 way, Wood

SGD 35.20

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product details

  • Activity
    HDCWD
  • Part Number
    E8333L1_WD_G2
  • Load Type
    Incandescent Lamp,Fluorescent Lamp,Inductive,Resistive
  • Green Premium Label
    Yes
  • Weight
    110.0 g
  • Country of Origin
    Singapore
  • Product Type
    Switch
  • tax text on product card
    Excl. GST
  • Number Of Gang
    3
  • Number Of Ways
    1
  • Current Rating
    16A
  • Sesg Product Type
    Switch
  • Colour
    Dark Wood
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, 3 switches, 16AX, 250V, 1 way, Wood
Your Rating

* Required Field