AvatarOn, 2 switches, 16AX, 250V, 2 way, White
AvatarOn, 2 switches, 16AX, 250V, 2 way, White
AvatarOn, 2 switches, 16AX, 250V, 2 way, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 2-rocker 1-pole 2-way switch E8332L2_WE_G2 has a frameless design in color white
- It is simple and pure in style, a feast for the eyes
- It is very easy and convenient to change its cover plate with another or a customized one, giving you options adapting to a variety of room styles
- The rated current of this switch is 16AX, rated operational voltage AC 250V and network frequency 50/60 Hz
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- Either flush mounting or surface mounting is available to be compatible with all types of boxes
- The material it uses is polycarbonate, characterizing high impact strength
Product details
-
ActivityHDCWD
-
Part NumberE8332L2_WE_G2
-
Load TypeFluorescent Lamp,Inductive,Resistive,Incandescent Lamp
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST