AvatarOn, 2 switches, 16AX, 250V, 2 way, Wood
AvatarOn, 2 switches, 16AX, 250V, 2 way, Wood
AvatarOn, 2 switches, 16AX, 250V, 2 way, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 2-rocker 1-pole 2-way switch E8332L2_WD_G2 has a frameless design in color wood
- It is simple and pure in style, a feast for the eyes
- The unique "one-key change" innovation makes your home's beauty not just stop with the appearance, but somewhere that fits your style, where you want to stay forever
- The rated current of this switch is 16AX, rated operational voltage AC 250V and network frequency 50/60 Hz
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- Either flush mounting or surface mounting is available to be compatible with all types of boxes
- The material it uses is polycarbonate, characterizing high impact strength
Product details
-
ActivityHDCWD
-
Part NumberE8332L2_WD_G2
-
Load TypeResistive,Fluorescent Lamp,Inductive,Incandescent Lamp
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST