E8331M_WG_G2

AvatarOn, switch, 16AX, 250V, intermediate, Wine Gold

1/1
E8331M_WG_G2

AvatarOn, switch, 16AX, 250V, intermediate, Wine Gold

In stock
Commercial Reference
E8331M_WG_G2
SGD 68.90
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, switch, 16AX, 250V, intermediate, Wine Gold

SGD 68.90

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E8331M_WG_G2
  • Green Premium Label
    Yes
  • Weight
    105g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Current Rating
    16A
  • Colour
    Blue-White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, switch, 16AX, 250V, intermediate, Wine Gold
Your Rating

* Required Field