E8331M_WE_G2

AvatarOn, switch, 16AX, 250V, intermediate, White

1/1
E8331M_WE_G2

AvatarOn, switch, 16AX, 250V, intermediate, White

In stock
Commercial Reference
E8331M_WE_G2
SGD 59.70
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, switch, 16AX, 250V, intermediate, White

SGD 59.70

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Description

  • Schneider Electric AvatarOn 1-rocker intermediate switch E8331M_WE_G2 features a streamlined design in color white
  • There is no border in the cover, making its flat and integrate design a great combination of elegance and craftsmanship
  • It is used as the middle switch when you have three or more switches controlling one light
  • This simple and easy-mount changeable cover plate provides cost-saving alternatives to future upgrades and replacement
  • It is 86 mm in width, 86 mm in height and 29
  • 95 mm in depth
  • The rated current of this switch is 16A, rated operational voltage is AC 250V and working frequency is 50/60 Hz
  • With this switch, your interiors can evolve along with your needs
  • Whether you are undergoing a quick refresh or an all-out renovation, it is ready to allow you to switch things up
  • This switch enables both flush and surface mounting, being compatible with all types of boxes
  • Polycarbonate plastic material makes the switch as resistant as possible

Product details

  • Activity
    HDCWD
  • Part Number
    E8331M_WE_G2
  • Load Type
    Resistive,Fluorescent Lamp,Incandescent Lamp,Inductive
  • Green Premium Label
    Yes
  • Weight
    105g
  • Country of Origin
    Singapore
  • Product Type
    Switch
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Current Rating
    16A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, switch, 16AX, 250V, intermediate, White
Your Rating

* Required Field