E8331M_DG_G2

AvatarOn, switch, 16AX, 250V, intermediate, Dark Grey

1/1
E8331M_DG_G2

AvatarOn, switch, 16AX, 250V, intermediate, Dark Grey

In stock
Commercial Reference
E8331M_DG_G2
SGD 68.90
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, switch, 16AX, 250V, intermediate, Dark Grey

SGD 68.90

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E8331M_DG_G2
  • Green Premium Label
    Yes
  • Weight
    109g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Current Rating
    16A
  • Colour
    Dark Grey
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, switch, 16AX, 250V, intermediate, Dark Grey
Your Rating

* Required Field