AvatarOn, switch, 16AX, 250V, 2 way, White
AvatarOn, switch, 16AX, 250V, 2 way, White
AvatarOn, switch, 16AX, 250V, 2 way, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 1-rocker 1-pole 2-way switch E8331L2_WE_G2 features a streamlined design in color white
- There is no border in the cover, making its flat and integrate design a great combination of elegance and craftsmanship
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- With one-hand cover removal and easy-mount covers, customizing rooms is quick and easy
- This switch enables both flush and surface mounting, being compatible with all types of boxes
- polycarbonate plastic material makes the switch as resistant and lasting as possible
- It satisfies standards of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1
Product details
-
ActivityHDCWD
-
Part NumberE8331L2_WE_G2
-
Load TypeIncandescent Lamp,Resistive,Inductive,Fluorescent Lamp
-
Green Premium LabelYes
-
Weight78g
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways2
-
Current Rating16A
-
Sesg Product TypeSwitch
-
ColourWhite