E8331L2LED_WE_G2

AvatarOn, switch, 16AX, 250V, 2 way, LED, White

1/1
E8331L2LED_WE_G2

AvatarOn, switch, 16AX, 250V, 2 way, LED, White

In stock
Commercial Reference
E8331L2LED_WE_G2
SGD 18.40
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, switch, 16AX, 250V, 2 way, LED, White

SGD 18.40

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Description

  • Schneider Electric AvatarOn 1-rocker 1-pole 2-way switch with LED E8331L2LED_WE_G2 features a streamlined design in color white
  • There is no border in the cover, making its flat and integrate design a great combination of elegance and craftsmanship
  • Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of each switch at night
  • It is 86 mm in width, 86 mm in height and 34
  • 2 mm in depth
  • The rated current of this switch is 16A, rated operational voltage is AC 250V and working frequency is 50/60 Hz
  • Designed for ease of personalization, these switches have innovative, customizable covers that can be removed and mounted with just one hand
  • This switch enables both flush and surface mounting, being compatible with all types of boxes
  • It satisfies standards of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1
  • polycarbonate plastic material makes the switch as resistant and lasting as possible

Product details

  • Activity
    HDCWD
  • Part Number
    E8331L2LED_WE_G2
  • Load Type
    Incandescent Lamp,Inductive,Resistive,Fluorescent Lamp
  • Green Premium Label
    Yes
  • Weight
    81g
  • Country of Origin
    Singapore
  • Product Type
    Switch
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    2
  • Current Rating
    16A
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, switch, 16AX, 250V, 2 way, LED, White
Your Rating

* Required Field