AvatarOn, switch, 16AX, 250V, 1 way, White
AvatarOn, switch, 16AX, 250V, 1 way, White
AvatarOn, switch, 16AX, 250V, 1 way, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 1-rocker 1-pole 1-way switch E8331L1_WE_G2 is in color white
- Its flat and integrate design is an excellent combination of fashion and craftsmanship
- The 'Slim Rocker, Sure Click' SS technology not only gives it a greater thinness overall, but also a near-zero contact jitter that reduces sparks, thus ensuring a safe and reliable use
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- The rated current of this switch is 16A, rated operational voltage is AC 250V and working frequency is 50/60 Hz
- The unique "one-key change" innovation makes your home's beauty not just stop with the appearance, but somewhere that fits your style, where you want to stay forever
- This switch enables both flush and surface mounting, being compatible with all types of boxes
- It satisfies standards of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1
- Polycarbonate plastic material makes the switch as resistant as possible
Product details
-
ActivityHDCWD
-
Part NumberE8331L1_WE_G2
-
Load TypeIncandescent Lamp,Resistive,Inductive,Fluorescent Lamp
-
Green Premium LabelYes
-
Weight77g
-
Country of OriginSingapore
-
Product TypeSwitch
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeSwitch
-
ColourWhite