AvatarOn - Switched Socket, 2P + 3P, 16A, 250V, White
AvatarOn - Switched Socket, 2P + 3P, 16A, 250V, White
AvatarOn - Switched Socket, 2P + 3P, 16A, 250V, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn switched socket E8315TS_WE_G2 in color white is a complete product for power supply
- With an earthing contact, this switched socket has one 2-pole socket and one 3-pole one
- The product meets the Chinese outlet standard
- 86 mm, 86 mm and 27
- 5 mm are the width, height and depth respectively
- 250V and 16A are the rated operation voltage and rated current of this switched socket
- The device mounting type is surface
- The connection terminal is screw terminal
- The service life of this switched socket is 20,000, making it robust enough
- The glossy surface finish helps gain this cover plate aesthetic point, at the same time make it easy to be cleaned
- And it reaches IP20 degree of protection
- Standards of BS 1363, MS 589, SS 145 are well met
Product details
-
ActivityHDCWD
-
Part NumberE8315TS_WE_G2
-
Outlet Poles Configuration2P + 3P With Shutter
-
Device PresentationComplete Product
-
Type of PackingFlow-Pack
-
Green Premium LabelYes
-
Weight103.0 g
-
Country of OriginSingapore
-
Product TypeSwitched Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
ColourWhite