A3G15_15_WE_G2

Affle Plus - 15A 250V 1 Gang 3 Round Pin Switched Socket, White

1/1
A3G15_15_WE_G2

Affle Plus - 15A 250V 1 Gang 3 Round Pin Switched Socket, White

In stock
Commercial Reference
A3G15_15_WE_G2
SGD 9.90
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Affle Plus - 15A 250V 1 Gang 3 Round Pin Switched Socket, White

SGD 9.90

Product Documents

Description

  • 15A 250V 1 Gang 3 Round Pin Switched Socket, White
  • Label: Affle-range: Affle Plus-outlet standard description: with earthing contact-outlet standard: BS 1363-colour tint: white-type of packing: flow-pack-sale per indivisible quantity: 1-number of terminals: 3-product or component type: switched socket-device presentation: mechanism-outlet poles configuration: 3P with shutter

Product details

  • Activity
    HDCWD
  • Part Number
    A3G15_15_WE_G2
  • Green Premium Label
    No
  • Weight
    78g
  • Country of Origin
    Singapore
  • Show Accessory
    No
  • Product Type
    Switched Socket
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Current Rating
    15A
  • Range Name
    Affle Plus
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Affle Plus - 15A 250V 1 Gang 3 Round Pin Switched Socket, White
Your Rating

* Required Field