E8315_15_WG_G2

AvatarOn - Switched Socket, 3P, 15A, 250V, Wine Gold

1/1
E8315_15_WG_G2

AvatarOn - Switched Socket, 3P, 15A, 250V, Wine Gold

In stock
Commercial Reference
E8315_15_WG_G2
SGD 31.70
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn - Switched Socket, 3P, 15A, 250V, Wine Gold

SGD 31.70

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E8315_15_WG_G2
  • Green Premium Label
    Yes
  • Weight
    91.0 g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Colour
    Wine Gold
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn - Switched Socket, 3P, 15A, 250V, Wine Gold
Your Rating

* Required Field