E8315USBR_GH_G2-1-1-1

AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, metal gold hairline

1/1
E8315USBR_GH_G2-1-1-1

AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, metal gold hairline

In stock
Commercial Reference
E8315USBR_GH_G2-1-1-1
SGD 115.77
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, metal gold hairline

SGD 115.77

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Description

  • Schneider Electric AvatarOn switched socket E8315_15_WE_G2 in color white is a complete product for power supply
  • This switched socket has one 3-pole socket with earthing contact
  • This socket is used for socket outlets in China
  • 86 mm, 86 mm, 32
  • 6 mm is the dimension of this socket
  • The rated operation voltage of this switched socket is 250V and rated current 15A
  • The device mounting type is surface
  • Its fixing mode is screw and the connection terminal is screw terminal
  • The service life of this switched socket with pilot LED light is 20,000, which makes it as reliable as possible
  • The surface finish of this cover plate is glossy, which ensures a bright, even an inviting finish
  • And it reaches IP20 degree of protection
  • Besides, it meets the following standards, BS 546, MS 1577, SS 472

Product details

  • Part Number
    E8315USBR_GH_G2-1-1-1
  • Green Premium Label
    Yes
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, metal gold hairline
Your Rating

* Required Field