AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, White
AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, White
AvatarOn, Switched socket with 2.1A USB, 13A 1 Gang, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Description
- Schneider Electric AvatarOn switched socket E8315_15_WE_G2 in color white is a complete product for power supply
- This switched socket has one 3-pole socket with earthing contact
- This socket is used for socket outlets in China
- 86 mm, 86 mm, 32
- 6 mm is the dimension of this socket
- The rated operation voltage of this switched socket is 250V and rated current 15A
- The device mounting type is surface
- Its fixing mode is screw and the connection terminal is screw terminal
- The service life of this switched socket with pilot LED light is 20,000, which makes it as reliable as possible
- The surface finish of this cover plate is glossy, which ensures a bright, even an inviting finish
- And it reaches IP20 degree of protection
- Besides, it meets the following standards, BS 546, MS 1577, SS 472
Product details
-
Part NumberE8315USBR_WE_G2-1
-
Green Premium LabelYes
-
Country of OriginSingapore
-
tax text on product cardExcl. GST
-
Number Of Gang1