
calcActive())">
15A 250V 1G 3 R P SW Skt, WD
E8315_15_WD_G2
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315_15_WD_G2
15A 250V 1G 3 R P SW Skt, WD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- Schneider Electric AvatarOn switched socket E8315_15_WD_G2 in color wood is a complete product for power supply
- With an earthing contact, this device has one 3-pole socket
- This socket is applicable to outlet standard in China
- 86 mm, 86 mm and 32
- 6 mm are the width, height and depth respectively
- The rated operation voltage is 250V and current is 15A
- This socket enables both flush and surface mounting
- Its fixing mode is screw and the connection terminal is screw terminal
- The service life of this switched socket with pilot LED light is 20,000, making it reliable enough
- It features glossy surface finish, with which fingerprints and smudge marks are easy to remove
- And it reaches IP20 degree of protection
- The standard of GB 2099
- 4 is well satisfied
Product Details
Activity | HDCWD |
---|---|
Part Number | E8315_15_WD_G2 |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | Dark Wood |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review