 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
            
                EVD1S150TBB            
        
                
                
                
                        SGD 65,400.00                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    EVD1S150TBB                
                
                
                    Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free Shipping | 
No sellers found for this product.
                                Out of stock                            
                        
                                    Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
                
                
                        SGD 65,400.00                    
                
                
                
            
        Description
Fast charging station, EVlink Pro DC, 150kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
Product Details
| Activity | PREVC | 
|---|---|
| Green Premium Label | Yes | 
| Weight | 640.990 kg | 
| Show Accessory | No | 
| height | 244.000 cm | 
| length | 108.000 cm | 
| width | 124.000 cm | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account