AvatarOn, 2 switched socket, 3P, 13 A, 250 V, White
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, White
- Schneider Electric AvatarOn switched socket E83T25_WE_G2 is a complete product in color white and with 2 gangs.
- This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A.
- Its matching mounting box can be recessed into the surface of the wall with flush type.
- The device's fixing mode is screw.
- It reaches IP20 degree of protection too. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145.
- As a green premium product, this device is environmentally friendly as well.
- Being made of polycarbonate material, this switched socket is quite reliable and resistant.
- AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
- Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn switched socket E83T25_WE_G2 in color white is a complete product for power supply
- This product has one 3-pole socket with earthing contact
- This socket is used for British BS 1363A outlet standard
- 146 mm, 86 mm and 31
- 7 mm are the width, height and depth respectively
- Its rated operation voltage is 25V and the rated current is 13A
- Surface is the device mounting type
- Its fixing mode is screw and the connection terminal is folded terminal
- The surface finish of this cover plate is glossy, which ensures a bright, even an inviting finish
- And it reaches IP20 degree of protection
- Standards of BS 1363, MS 589, SS 145 are well satisfied
Product details
-
ActivityHDCWD
-
Part NumberE83T25_WE_G2
-
Outlet Poles Configuration3P With Shutter
-
Device PresentationComplete Product
-
Type of PackingFlow-Pack
-
Green Premium LabelYes
-
Weight152.0 g
-
Country of OriginSingapore
-
Product TypeSwitched Socket
-
tax text on product cardExcl. GST
-
Number Of Gang2
-
Sesg Product TypeSocket-outlet with Switch
-
ColourWhite