AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wood
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wood
Excl. Tax
Excl. Tax
Description
- Schneider Electric AvatarOn switched socket E83T25N_WD_G2 in color wood is a complete product for power supply
- It is equipped with one 3-pole socket with earthing contact
- The product meets the Chinese outlet standard
- 146 mm, 86 mm, 31
- 7 mm is the dimension of this socket
- The rated operation voltage of this switched socket is 250V and rated current 13A
- Surface is the device mounting type
- Its fixing mode is screw and the connection terminal is screw terminal
- The service life of this switched socket with pilot LED light is 20,000, which makes it as robust as possible
- It features glossy surface finish, with which fingerprints and smudge marks are easy to remove
- And it reaches IP20 degree of protection
- What's more, it well satisfied standards of BS 1363, MS 589, and SS 145
Product Details
Activity | HDCWD |
---|---|
Part Number | E83T25N_WD_G2 |
Outlet Poles Configuration | 3P With Shutter |
Device Presentation | Complete Product |
Type of Packing | Flow-Pack |
Green Premium Label | Yes |
Weight | 152.0 g |
Country of Origin | Singapore |
Product Type | Switched Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 2 |
Colour | Dark Wood |