E8315_WE_G2
AvatarOn - Switched Socket, 3P, 13A, 250V, White
E8315_WE_G2
AvatarOn - Switched Socket, 3P, 13A, 250V, White
In stock
Commercial Reference
E8315_WE_G2
SGD 15.90
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
AvatarOn - Switched Socket, 3P, 13A, 250V, White
SGD 15.90
Product Documents
Description
- Schneider Electric AvatarOn switched socket E8315_WE_G2 in color white is a complete product for power supply
- It is equipped with one 3-pole socket with earthing contact
- This socket is applicable to outlet standard in China
- This device is 86 mm in width, 86 mm in height and 31
- 7 mm in depth
- The switched socket's rated operation voltage is 250V and its rated current is 13A
- Surface is the device mounting type
- Its fixing mode is screw and the connection terminal is screw terminal
- The service life of this switched socket is 20,000, which makes it as robust as possible
- The surface finish of this cover plate is glossy, delivering a luxurious feel to a room
- And it reaches IP20 degree of protection
- Standards of BS 1363, MS 589, SS 145 are well met
Product details
-
ActivityHDCWD
-
Part NumberE8315_WE_G2
-
Outlet Poles Configuration3P With Shutter
-
Device PresentationComplete Product
-
Type of PackingFlow-Pack
-
Green Premium LabelNo
-
Weight83.0 g
-
Country of OriginSingapore
-
Product TypeSwitched Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeSocket-outlet with Switch
-
ColourWhite
more specification
less specification