E8315_WD_G2
AvatarOn - Switched Socket, 3P, 13A, 250V, Wood
E8315_WD_G2
AvatarOn - Switched Socket, 3P, 13A, 250V, Wood
In stock
Commercial Reference
E8315_WD_G2
SGD 24.50
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
AvatarOn - Switched Socket, 3P, 13A, 250V, Wood
SGD 24.50
Product Documents
Description
- Schneider Electric AvatarOn switched socket E8315_WD_G2 in color wood is a complete product for power supply
- It has one 3-pole socket with earthing contact
- This socket is used for socket outlets in China
- It is 86 mm in width, 86 mm in height and 31
- 7 mm in depth
- The switched socket's rated operation voltage is 250V and its rated current is 13A
- The device mounting type is surface
- Its fixing mode is screw and the connection terminal is screw terminal
- The service life of this switched socket is 20,000, making it reliable enough
- The glossy surface finish helps gain this cover plate aesthetic point, at the same time make it easy to be cleaned
- And it reaches IP20 degree of protection
- Besides, it meets the following standards, BS 1363, MS 589, SS 145
Product details
-
ActivityHDCWD
-
Part NumberE8315_WD_G2
-
Outlet Poles Configuration3P With Shutter
-
Device PresentationComplete Product
-
Type of PackingFlow-Pack
-
Green Premium LabelNo
-
Weight83.0 g
-
Country of OriginSingapore
-
Product TypeSwitched Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1
-
Sesg Product TypeSocket-outlet with Switch
-
ColourWood
more specification
less specification