AvatarOn, switched socket, 3P, 13 A, 250 V, LED, White
AvatarOn, switched socket, 3P, 13 A, 250 V, LED, White
AvatarOn, switched socket, 3P, 13 A, 250 V, LED, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn switched socket E8315N_WE_G2 in color white is a complete product for power supply
- This product has one 3-pole socket with earthing contact
- This socket is applicable to outlet standard in China
- The socket is 86 mm in width, 86 mm in height and 31
- 7 mm in depth
- 250V and 13A are the rated operation voltage and rated current of this switched socket
- The device mounting type is surface
- Its fixing mode is screw and the connection terminal is screw terminal
- The service life of this switched socket with pilot LED light is 20,000, making it robust enough
- The glossy surface finish helps gain this cover plate aesthetic point, at the same time make it easy to be cleaned
- And it reaches IP20 degree of protection
- Standards of BS 1363, MS 589, SS 145 are well met
Product details
-
ActivityHDCWD
-
Part NumberE8315N_WE_G2
-
Outlet Poles Configuration3P With Shutter
-
Device PresentationComplete Product
-
Type of PackingFlow-Pack
-
Green Premium LabelYes
-
Weight83.0 g
-
Country of OriginSingapore
-
Product TypeSwitched Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1