AvatarOn - Switched Socket, 3P, 13A, 250V, LED, Wood
AvatarOn - Switched Socket, 3P, 13A, 250V, LED, Wood
AvatarOn - Switched Socket, 3P, 13A, 250V, LED, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn switched socket E8315N_WD_G2 in color wood is a complete product for power supply
- This switched socket has one 3-pole socket with earthing contact
- This socket is used for socket outlets in China
- The dimension of this device is 86 mm, 86 mm and 31
- 7 mm
- 250V and 13A are the rated operation voltage and rated current of this switched socket
- The device mounting type is surface
- Its fixing mode is screw and the connection terminal is screw terminal
- This switched socket with pilot LED light is very reliable, with 20,000 cycles of service life
- It features glossy surface finish, with which fingerprints and smudge marks are easy to remove
- And it reaches IP20 degree of protection
- Besides, it meets the following standards, BS 1363, MS 589, SS 145
Product details
-
ActivityHDCWD
-
Part NumberE8315N_WD_G2
-
Outlet Poles Configuration3P With Shutter
-
Device PresentationComplete Product
-
Type of PackingFlow-Pack
-
Green Premium LabelYes
-
Weight83.0 g
-
Country of OriginSingapore
-
Product TypeSwitched Socket
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
ColourWood