E8315_DG_G2

AvatarOn - Switched Socket, 3P, 13A, 250V, Dark Grey

1/1
E8315_DG_G2

AvatarOn - Switched Socket, 3P, 13A, 250V, Dark Grey

In stock
Commercial Reference
E8315_DG_G2
SGD 19.40
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn - Switched Socket, 3P, 13A, 250V, Dark Grey

SGD 19.40

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E8315_DG_G2
  • Green Premium Label
    No
  • Weight
    84.0 g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Colour
    Dark Grey
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn - Switched Socket, 3P, 13A, 250V, Dark Grey
Your Rating

* Required Field