E832USB45_WG

AvatarOn, USB Charger, Type A+C, 45 W, Wine gold

1/1
E832USB45_WG

AvatarOn, USB Charger, Type A+C, 45 W, Wine gold

In stock
Commercial Reference
E832USB45_WG
SGD 168.81
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn, USB Charger, Type A+C, 45 W, Wine gold

SGD 168.81

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E832USB45_WG
  • Green Premium Label
    Yes
  • Weight
    109.0 g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Colour
    Wine Gold
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn, USB Charger, Type A+C, 45 W, Wine gold
Your Rating

* Required Field