E832USB45_DG

AvatarOn - USB Charger, Type A+C, 45W, Dark Grey

1/1
E832USB45_DG

AvatarOn - USB Charger, Type A+C, 45W, Dark Grey

In stock
Commercial Reference
E832USB45_DG
SGD 168.81
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

AvatarOn - USB Charger, Type A+C, 45W, Dark Grey

SGD 168.81

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read more >

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.

Read less >

Product Documents

Product details

  • Activity
    HDCWD
  • Part Number
    E832USB45_DG
  • Green Premium Label
    Yes
  • Weight
    109.0 g
  • Country of Origin
    Singapore
  • Show Accessory
    No
  • tax text on product card
    Excl. GST
  • Discount Percentage
    Between 0-10 %
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Colour
    Wine Gold
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:AvatarOn - USB Charger, Type A+C, 45W, Dark Grey
Your Rating

* Required Field