AvatarOn, shaver socket, 115/240V, 20VA, White
AvatarOn, shaver socket, 115/240V, 20VA, White
AvatarOn, shaver socket, 115/240V, 20VA, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E83T727V_WE_G2 in color white is a universal vertical shaver socket
- The input voltage of this device is 240V, output voltage 115V/240V and rated operating power 20VA
- This device is 86 mm in width, 147 mm in height and 50 mm in depth
- The mounting type of this shaver socket is surface
- The device connection terminal is pillar terminal
- Besides, the PC (polycarbonate) and brass material makes the device as resistant as possible
- Being reliable and resistant enough, it reaches IP21
- This socket is UV resistant, preventing unintended failure as a result of deterioration
- This equipment is qualified for IEC 61558-2-5 standard as well
Product details
-
ActivityHDCWD
-
Part NumberE83T727V_WE_G2
-
Output Voltage115 V Ac 50/60 Hz,240 V Ac 50/60 Hz
-
Installation DirectionVertical
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeShaver Socket
-
tax text on product cardExcl. GST