AvatarOn, shaver socket, 115/240V, 20VA, Wood
AvatarOn, shaver socket, 115/240V, 20VA, Wood
AvatarOn, shaver socket, 115/240V, 20VA, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E83T727V_WD_G2 in color wood is a universal vertical shaver socket
- The input voltage of this device is 240V, output voltage 115V/240V and rated operating power 20VA
- This device is 86 mm in width, 147 mm in height and 50 mm in depth
- Surface mounting is the mounting type of this shaver socket
- The device connection terminal is pillar terminal
- The premium PC (polycarbonate) and brass material makes it resistant enough
- The IP rating of this device is IP21
- It is able to withstand the degradation caused by exposure to ultraviolet light too
- This equipment is qualified for IEC 61558-2-5 standard as well
Product details
-
ActivityHDCWD
-
Part NumberE83T727V_WD_G2
-
Output Voltage115 V Ac 50/60 Hz,240 V Ac 50/60 Hz
-
Installation DirectionVertical
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeShaver Socket
-
tax text on product cardExcl. GST