A3G33B2A_WE_G2

Affle Plus - 10AX 250V 3 Gang 2 Way Switch, White

1/1
A3G33B2A_WE_G2

Affle Plus - 10AX 250V 3 Gang 2 Way Switch, White

In stock
Commercial Reference
A3G33B2A_WE_G2
SGD 8.80
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Affle Plus - 10AX 250V 3 Gang 2 Way Switch, White

SGD 8.80

Product Documents

Description

  • 10AX 250V 3 Gang 2 Way Switch, White
  • Label: Affle-range: Affle Plus-load type: incandescent lamp,resistive,inductive,fluorescent lamp-colour tint: white-product or component type: switch-device application: control switch

Product details

  • Activity
    HDCWD
  • Part Number
    A3G33B2A_WE_G2
  • Green Premium Label
    No
  • Weight
    96.0 g
  • Country of Origin
    Singapore
  • Product Type
    Switch
  • tax text on product card
    Excl. GST
  • Number Of Gang
    3
  • Number Of Ways
    2
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Affle Plus - 10AX 250V 3 Gang 2 Way Switch, White
Your Rating

* Required Field