AvatarOn, push button for doorbell, 10A, 250V, Wood
AvatarOn, push button for doorbell, 10A, 250V, Wood
AvatarOn, push button for doorbell, 10A, 250V, Wood
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn 1-rocker bell press switch E8331BPL1_WD_G2 has a modern design in color wood
- Without border in the cover frame, the one-piece integrate design is a great combination of elegance, fashion and craftsmanship
- The rated current of this bellpress switch is 10A, and rated operational voltage AC 250V
- It is 86 mm in width, 86 mm in height and 34
- 2 mm in depth
- The cover frame can be easily removed and replaced
- With a single press, you are allowed to personalize as per your changing needs
- Both flush and surface mounting can be realized to be compatible with all types of boxes
- It is made of polycarbonate plastic material, without turning into yellow over time
- It features superior quality and high-end manufacturing
- It satisfies standards of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1
Product details
-
ActivityHDCWD
-
Part NumberE8331BPL1_WD_G2
-
Load TypeInductive,Incandescent Lamp,Fluorescent Lamp,Resistive
-
Green Premium LabelYes
-
Weight77g
-
Country of OriginSingapore
-
Product TypePush-Button
-
tax text on product cardExcl. GST
-
Number Of Gang1
-
Number Of Ways1