AvatarOn C, 1Bell Press Switch with Fluorecent Locator, 0A, 250V, 1 gang, dark grey
AvatarOn C, 1Bell Press Switch with Fluorecent Locator, 0A, 250V, 1 gang, dark grey
- Bell Press Switch with Fluorecent Locator
- AvatarOn C
- 10A
- 250V
- 1 gang
- dark grey
AvatarOn C, 1Bell Press Switch with Fluorecent Locator, 0A, 250V, 1 gang, dark grey
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Product details
-
ActivityHDCWD
-
Part NumberE8731BP_DG_G11
-
Green Premium LabelYes
-
Country of OriginSingapore
-
Product TypeBell Press Switch
-
tax text on product cardExcl. GST