A3G31BFC_WE_G11

Affle Plus - 100W 220V 1 Gang Fan Controller, White

1/1
A3G31BFC_WE_G11

Affle Plus - 100W 220V 1 Gang Fan Controller, White

In stock
Commercial Reference
A3G31BFC_WE_G11
SGD 37.50
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Affle Plus - 100W 220V 1 Gang Fan Controller, White

SGD 37.50

Product Documents

Description

  • 100W 220V 1 Gang Fan Controller, -Color :White - Label: Affle -Type of packing: blister- -Range: Affle Plus - - quantity per set: set of 6-s -Sale per indivisible quantity: 1 - Number of terminals: 2 -Product or component type: fan controller -Device presentation: mechanism

Product details

  • Activity
    HDCWD
  • Part Number
    A3G31BFC_WE_G11
  • Green Premium Label
    No
  • Weight
    117.0 g
  • Country of Origin
    Singapore
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Affle Plus - 100W 220V 1 Gang Fan Controller, White
Your Rating

* Required Field