
calcActive())">
Push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, unmarked
ZB5AA3
SAR13.16
SAR7.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AA3
Push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, unmarked
SAR13.16
SAR7.24
Description
Push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, unmarked
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | head for non-illuminated push-button |
Bezel material | dark grey plastic |
Head type | standard |
Mounting diameter | 22 mm |
Operator profile | green flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account