
calcActive())">
Illuminated push button head, Harmony XB4, metal, flush, blue, 22mm, spring return, plain lens for BA9s bulb
ZB4BW36
SAR61.00
SAR33.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW36
Illuminated push button head, Harmony XB4, metal, flush, blue, 22mm, spring return, plain lens for BA9s bulb
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated push button head, Harmony XB4, metal, flush, blue, 22mm, spring return, plain lens for BA9s bulb
SAR61.00
SAR33.55
Description
Illuminated push button head, Harmony XB4, metal, flush, blue, 22mm, spring return, plain lens for BA9s bulb
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | BA 9s |
Product or Component Type | head for illuminated push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | blue flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account