
calcActive())">
Head for pilot light, Harmony XB4, yellow, 22mm, with plain lens, universal LED
ZB4BV083
SAR30.73
SAR16.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BV083
Head for pilot light, Harmony XB4, yellow, 22mm, with plain lens, universal LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Head for pilot light, Harmony XB4, yellow, 22mm, with plain lens, universal LED
SAR30.73
SAR16.90
Description
Head for pilot light, Harmony XB4, yellow, 22mm, with plain lens, universal LED
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | universal LED |
Product or Component Type | head for pilot light |
Bezel material | chromium plated metal |
Cap/operator or lens colour | yellow |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account