
calcActive())">
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
ZB4BP4
SAR47.64
SAR26.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BP4
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
SAR47.64
SAR26.20
Description
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | not compatible with legend holder |
Product or Component Type | head for non-illuminated push-button |
Bezel material | chromium plated metal |
Head type | standard |
Mounting diameter | 22 mm |
Operator additional information | clear boot |
Operator profile | red projecting, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account