
calcActive())">
Rotating beacon, Harmony XVR, 84mm, red, without buzzer, 24V AC DC
XVR08B04
SAR943.00
SAR518.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XVR08B04
Rotating beacon, Harmony XVR, 84mm, red, without buzzer, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rotating beacon, Harmony XVR, 84mm, red, without buzzer, 24V AC DC
SAR943.00
SAR518.65
Description
Rotating beacon, Harmony XVR, 84mm, red, without buzzer, 24V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[us] Rated Supply Voltage | 24 V AC/DC |
IP Degree of Protection | IP23 conforming to IEC 60529 - IP65 (with accessory) conforming to IEC 60529 |
Product or Component Type | prewired rotating mirror beacon |
Light source | high luminosity LED, red |
Mounting diameter | 84 mm |
Sound signalling | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account