
calcActive())">
APC Smart-UPS 48V 3KW, 600Wh LI Battery Pack
XBP48RM1U2-LI
SAR8,301.33
SAR4,565.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XBP48RM1U2-LI
APC Smart-UPS 48V 3KW, 600Wh LI Battery Pack
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS 48V 3KW, 600Wh LI Battery Pack
SAR8,301.33
SAR4,565.73
Description
APC Smart-UPS 48V 3KW, 600Wh LI Battery Pack
Product Details
Product weight | 12_kg |
---|---|
Height | 4.4 cm |
Depth | 53.6 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account