
calcActive())">
Monolithic push button, Harmony XB7, plastic, green, 22mm, push and push to release, unmarked, 1NO
XB7NH31
SAR36.88
SAR20.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7NH31
Monolithic push button, Harmony XB7, plastic, green, 22mm, push and push to release, unmarked, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Monolithic push button, Harmony XB7, plastic, green, 22mm, push and push to release, unmarked, 1NO
SAR36.88
SAR20.28
Description
Monolithic push button, Harmony XB7, plastic, green, 22mm, push and push to release, unmarked, 1NO
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
IP Degree of Protection | IP20 (rear face) conforming to IEC 60529 - IP65 (front face) conforming to IEC 60529 |
Product or Component Type | push-button |
Device presentation | monolithic product |
Mounting diameter | 22 mm |
Operator profile | green flush |
Sale per indivisible quantity | 10 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account