
calcActive())">
Push button, Harmony XB7, round black flush, 22mm, push to release, 1NO + 1NC, unmarked
XB7NH25
SAR36.88
SAR20.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7NH25
Push button, Harmony XB7, round black flush, 22mm, push to release, 1NO + 1NC, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button, Harmony XB7, round black flush, 22mm, push to release, 1NO + 1NC, unmarked
SAR36.88
SAR20.28
Description
Push button, Harmony XB7, round black flush, 22mm, push to release, 1NO + 1NC, unmarked
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
IP Degree of Protection | IP20 (rear face) conforming to IEC 60529 - IP65 (front face) conforming to IEC 60529 |
Product or Component Type | push-button |
Device presentation | monolithic product |
Mounting diameter | 22 mm |
Operator profile | black flush |
Sale per indivisible quantity | 10 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account