Pilot light, Harmony XB7, round red, 22mm, bulb BA9s, screw clamp terminals, 230V
SKU :
XB7EV74P
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR31.42
SAR17.28
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
REDUCER RED PILOT LIGHT
Pilot light, Harmony XB7, round red, 22mm, bulb BA9s, screw clamp terminals, 230V
SAR31.42
SAR17.28
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Product or Component Type | pilot light |
| Device presentation | monolithic product |
| Light source | incandescent |
| Mounting diameter | 22 mm |
| Operator additional information | with plain lens |
| Sale per indivisible quantity | 10 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Product or Component Type | pilot light |
| Device presentation | monolithic product |
| Light source | incandescent |
| Mounting diameter | 22 mm |
| Operator additional information | with plain lens |
| Sale per indivisible quantity | 10 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account