
calcActive())">
Key switch selector, Harmony XB5, plastic, black, 22mm, key 455, 2 positions, spring return right to left, 1NO
XB5AG61
SAR214.00
SAR117.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AG61
Key switch selector, Harmony XB5, plastic, black, 22mm, key 455, 2 positions, spring return right to left, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Key switch selector, Harmony XB5, plastic, black, 22mm, key 455, 2 positions, spring return right to left, 1NO
SAR214.00
SAR117.70
Description
Key switch selector, Harmony XB5, plastic, black, 22mm, key 455, 2 positions, spring return right to left, 1NO
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | selector switch |
Bezel material | dark grey plastic |
Head type | standard |
Mounting diameter | 22 mm |
Operator position information | 2 positions 90° |
Operator profile | key switch |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Type of keylock | key 455 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account