
calcActive())">
Illuminated push button, Harmony XB4, metal, flush, white, 22mm, spring return, lt 250V, 1NO+1NC
XB4BW3165
SAR97.00
SAR53.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BW3165
Illuminated push button, Harmony XB4, metal, flush, white, 22mm, spring return, lt 250V, 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated push button, Harmony XB4, metal, flush, white, 22mm, spring return, lt 250V, 1NO+1NC
SAR97.00
SAR53.35
Description
Illuminated push button, Harmony XB4, metal, flush, white, 22mm, spring return, lt 250V, 1NO+1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[us] Rated Supply Voltage | <= 250 V |
Product or Component Type | illuminated push-button |
Bezel material | chromium plated metal |
Bulb base | BA 9s |
Fixing collar material | zamak |
Head type | standard |
Light block supply | direct <2.4 W |
Light source | bulb not included |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | white flush |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review