
Push button, Harmony XB4, metal, projecting, red, 22mm, spring return, unmarked, 1NC
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Push button, Harmony XB4, metal, projecting, red, 22mm, spring return, unmarked, 1NC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | push-button |
Bezel material | chromium plated metal |
Fixing collar material | zamak |
Head type | standard |
Mounting diameter | 22 mm |
Operator profile | red projecting, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |