
calcActive())">
Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
XB4BJ21
SAR74.00
SAR40.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BJ21
Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
SAR74.00
SAR40.70
Description
Selector switch, Harmony XB4, metal ,black 22mm, long handle, 2 positions, stay put, 1NO
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | selector switch |
Bezel material | chromium plated metal |
Fixing collar material | zamak |
Head type | standard |
Mounting diameter | 22 mm |
Operator position information | 2 positions 90° |
Operator profile | black long handle |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account