
calcActive())">
Easy Harmony XA2E, Monolithic pilot light, plastic, red, Ø22, integral LED, screw clamp terminals, 220 V DC
XA2EVMD4LC
SAR13.77
SAR7.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EVMD4LC
Easy Harmony XA2E, Monolithic pilot light, plastic, red, Ø22, integral LED, screw clamp terminals, 220 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Harmony XA2E, Monolithic pilot light, plastic, red, Ø22, integral LED, screw clamp terminals, 220 V DC
SAR13.77
SAR7.57
Description
Easy Harmony XA2E, Monolithic pilot light, plastic, red, Ø22, integral LED, screw clamp terminals, 220 V DC
Product Details
Activity | IDSIG |
---|---|
Range | Easy Harmony XA2 |
[us] Rated Supply Voltage | 220 V DC |
Product or Component Type | monolithic pilot light |
Bulb base | integral LED |
Cap/operator or lens colour | red |
Light source | LED |
Mounting diameter | 22.5 mm |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account