
calcActive())">
WALL SOCKET PK SCREW 32A IP67 220V 2PT 5
PKF32W723
SAR106.00
SAR58.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PKF32W723
WALL SOCKET PK SCREW 32A IP67 220V 2PT 5
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
WALL SOCKET PK SCREW 32A IP67 220V 2PT 5
SAR106.00
SAR58.30
Description
PratiKa socket - screw - angled - 32A - 2P + E - 200...250 V AC - wall
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.375 kg |
[ue] Rated Operational Voltage | 200...250 V |
Ambient Air Temperature for Operation | 35-35 °C ( 86400 s ) , -25-40 °C |
Connections - Terminals | captive screws |
Product or Component Type | socket |
Width | 106 mm |
Range | PratiKa |
Depth | 148 mm |
Height | 191 mm |
Relative Humidity | 50-50 % at 40-40 °C, 70-70 % at 30-30 °C, 90-90 % at 20-20 °C |
Standards | IEC 60309-2#|#IEC 60309-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account