
calcActive())">
line choke, Altistart 48, 0.045mH, 530A, IP00
VZ1L530U045T
SAR23,630.90
SAR12,997.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VZ1L530U045T
line choke, Altistart 48, 0.045mH, 530A, IP00
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
line choke, Altistart 48, 0.045mH, 530A, IP00
SAR23,630.90
SAR12,997.00
Description
line choke, Altistart 48, 0.045mH, 530A, IP00
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | line choke |
Value of inductance | 0.045 mH |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account