
calcActive())">
line choke, Altistart 48, 0.8mH, 30A, IP20
VZ1L030U800T
SAR3,565.67
SAR1,961.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VZ1L030U800T
line choke, Altistart 48, 0.8mH, 30A, IP20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
line choke, Altistart 48, 0.8mH, 30A, IP20
SAR3,565.67
SAR1,961.12
Description
line choke, Altistart 48, 0.8mH, 30A, IP20
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | line choke |
Value of inductance | 0.8 mH |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account