encoder interface card, Altivar, differential output, with RS422 compatible, 5 to 15V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
encoder interface card, Altivar, differential output, with RS422 compatible, 5 to 15V
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 15 V (voltage limits: 15-16 V) - 5 V (voltage limits: 5-5.5 V) |
Product or Component Type | encoder interface card |
Range of Product | Altivar |
Communication Port Protocol | RS422 |
Discrete Output Type | differential |
Number of pulses per revolution | 10000 |