
calcActive())">
universal encoder interface card, Altivar, 5 to 12V, 0.2A
VW3A3409
SAR1,002.80
SAR551.54
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A3409
universal encoder interface card, Altivar, 5 to 12V, 0.2A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
universal encoder interface card, Altivar, 5 to 12V, 0.2A
SAR1,002.80
SAR551.54
Description
universal encoder interface card, Altivar, 5 to 12V, 0.2A
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 12 V (voltage limits: 12-12.5 V) - 5 V (voltage limits: 5-5.5 V) |
Product or Component Type | encoder interface card |
Encoder type | EnDat 2.2 - SinCos Hiperface |
Range | Altivar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account